(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rubber-tire Aluminum-rim Wheel EA986M-180

Rubber-tire Aluminum-rim Wheel EA986M-180

【Product Specifications】
・Ball bearing
・Material-Tire: solid rubber, Rim: aluminum
・Wheels vary in shape with dim.
・Heat-proof temperature: -25 to 80℃
・Wheel dia. x W…180 x 50mm
・Load…400kg
・Shaft dia.…20mm

Part Number

Configured Part Number is shown.

EA986M-180

Part Number
EA986M-180
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 180
Width of Wheel(mm) 50 Hole Diameter(Ø) 20 Bearing Provided
Max. Load / Allowable Load(kg) 400 Wheel Material Aluminum Bearing details Ball Bearing
JAN Code 4518340790858

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)