(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nylon Wheel EA986MA-125

Nylon Wheel EA986MA-125

【Product Specifications】
・Plain bearing
・Material-Nylon 6
・Wear-resistant Resistant to alcohol, salt, grease, dilute acid, and dilute alkali
・Heat-proof temperature: -25 to 80℃
・Wheel dia. x W…125 x 32mm
・Load…180kg
・Shaft dia.…12mm

Part Number

Configured Part Number is shown.

EA986MA-125

Part Number
EA986MA-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Wheel Outer Dia.(Ø) 125
Width of Wheel(mm) 32 Hole Diameter(Ø) 12 Bearing Provided
Max. Load / Allowable Load(kg) 180 Bearing details Plain bearing JAN Code 4518340790551
color Black

Please check the type/dimensions/specifications of the part EA986MA-125 in the Nylon Wheel EA986MA-125 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)