(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Solid-rubber-tire Steel-rim Wheel EA986MH-160

Solid-rubber-tire Steel-rim Wheel EA986MH-160

【Product Specifications】
・Ball bearing
・Heat-proof temperature- -25 to 80℃
・Material-Tire: solid rubber, Center section: steel (rim is especially strong)
・With grease nipple (-200 to -300)
・Wheel dia. x W…160 x 50mm
・Load…400kg
・Shaft dia.…20mm

Part Number

Configured Part Number is shown.

EA986MH-160

Part Number
EA986MH-160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 160
Width of Wheel(mm) 50 Hole Diameter(Ø) 20 Bearing Provided
Max. Load / Allowable Load(kg) 400 Wheel Material Steel Bearing details Ball Bearing
JAN Code 4518340706491 Materials Tire: solid rubber, center: steel (the rim is particularly strong)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)