(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel-rim Wheel Pneumatic Wheel EA986MW-261

Steel-rim Wheel Pneumatic Wheel EA986MW-261

【Product Specifications】
・Ball bearing
・Operating temperature range- -25 to 50℃
・Material-Tire:Pneumatic tire with tube (2 to 4layers), Rim of wheel:Steel(Zinc plated)
・Wheel dia.xWidth-260x85mm
・Load capacity-250kg
・Shaft dia.-25mm
・Air-filled tire

Part Number

Configured Part Number is shown.

EA986MW-261

Part Number
EA986MW-261
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 260
Width of Wheel(mm) 85 Hole Diameter(Ø) 25 Bearing Provided
Max. Load / Allowable Load(kg) 250 Wheel Material Steel Bearing details Ball Bearing
JAN Code 4518340590755 Materials Tire: Pneumatic tire with tube (2/4 layer), rim: steel (zinc plating) Notes with air

Please check the type/dimensions/specifications of the part EA986MW-261 in the Steel-rim Wheel Pneumatic Wheel EA986MW-261 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)