(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Steel] Wheel for Rail EA986SD-100

[Steel] Wheel for Rail EA986SD-100

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 120℃
・Material-Cast steel
・Shaft dia.--75 to -150: 20mm, -200: 25mm, -250: 30mm
・Dim.…100 x 46mm
・Flange…125mm
・Load…800kg

Part Number

Configured Part Number is shown.

EA986SD-100

Part Number
EA986SD-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Cast Wheel Outer Dia.(Ø) 100
Width of Wheel(mm) 46 Hole Diameter(Ø) 20 Bearing Provided
Max. Load / Allowable Load(kg) 800 Bearing details Ball Bearing JAN Code 4518340791893
Notes for rails

Please check the type/dimensions/specifications of the part EA986SD-100 in the [Steel] Wheel for Rail EA986SD-100 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)