(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Steel] Wheel for Rail EA986SD-75

[Steel] Wheel for Rail EA986SD-75

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 120℃
・Material-Cast steel
・Shaft dia.--75 to -150: 20mm, -200: 25mm, -250: 30mm
・Dim.…75 x 40mm
・Flange…100mm
・Load…700kg

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA986SD-75

 
Part Number
EA986SD-75
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Cast Wheel Outer Dia.(Ø) 75
Width of Wheel(mm) 40 Hole Diameter(Ø) 20 Bearing Provided
Max. Load / Allowable Load(kg) 700 Bearing details Ball Bearing JAN Code 4518340791886
Notes for rails

Please check the type/dimensions/specifications of the part EA986SD-75 in the [Steel] Wheel for Rail EA986SD-75 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)