(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MC Nylon Wheel EA986WA-50

MC Nylon Wheel EA986WA-50

【Product Specifications】
・No bearing
・Material-MC nylon
・Heat-proof temperature--40℃ to 120℃
・Wheel dia. x W…50 x 24mm
・Load…210kg
・Shaft dia.…8mm

Part Number

Configured Part Number is shown.

EA986WA-50

Part Number
EA986WA-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Wheel Outer Dia.(Ø) 50
Width of Wheel(mm) 24 Hole Diameter(Ø) 8 Bearing Not Provided
Max. Load / Allowable Load(kg) 210 JAN Code 4548745447293 Heat resistant temperature -40 to 120°C

Please check the type/dimensions/specifications of the part EA986WA-50 in the MC Nylon Wheel EA986WA-50 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)