• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[For Grease Nipple] Adapter EA991CY-103

[For Grease Nipple] Adapter EA991CY-103

【Product Specifications】
・Material-Brass bar (nickel plating)
・This is a special fitting that adapts a metric screw to a taper screw for pipe.
・By connecting this adapter with a hydraulic hose etc., greasing can be performed from a position where feeding is easy.
・Screw dim.…(Male) UNF1/4 (Female) Rc1/8

Part Number

Configured Part Number is shown.

EA991CY-103

Part Number
EA991CY-103
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991CY-103 in the [For Grease Nipple] Adapter EA991CY-103 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)