[Stainless Steel] Grease Nipple EA991CZ-215

[Stainless Steel] Grease Nipple EA991CZ-215

【Product Specifications】
・Material-Body:SUS303, ball:SUS304, spring:SUS304
・The stainless steel provides excellent durability and corrosion resistance.
・Thread size-M6xP0.75
・Shape-67.5°

Part Number

Configured Part Number is shown.

EA991CZ-215

Part Number
EA991CZ-215
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991CZ-215 in the [Stainless Steel] Grease Nipple EA991CZ-215 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)