• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Grease Nipple EA991CZ-22【10 Pieces Per Package】

Grease Nipple EA991CZ-22

【Product Specifications】
・Material-Brass bar (nickel plating)
・Screw dim.…PT1/4
・Shape…67.5°

Part Number

Configured Part Number is shown.

EA991CZ-22

Part Number
EA991CZ-22
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991CZ-22 in the Grease Nipple EA991CZ-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)