Grease Nipple EA991CZ-42F【10 Pieces Per Package】

Grease Nipple EA991CZ-42F

【Product Specifications】
・Material-Brass bar (nickel plating)
・Screw dim.…UNF1/4
・Shape…Straight

Part Number

Configured Part Number is shown.

EA991CZ-42F

Part Number
EA991CZ-42F
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991CZ-42F in the Grease Nipple EA991CZ-42F series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)