(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dryer, Wave Louver EA997MZ-1

Dryer, Wave Louver EA997MZ-1

【Product Specifications】
・For ceiling installation or hung type air-conditioner
・Blade dim.…430x80mm
・Material…HIPS and ABS resin
・Applicable to air conditioner outlets in width up to 50 cm
・Dew prevention sheet is pasted.
・Avoid direct wind from air-conditioner. Makes effective air conditioning.
・Attached by the included double-sided tape.

PDF

Part Number

Configured Part Number is shown.

EA997MZ-1

 
Part Number
EA997MZ-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)