(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Filter (for Special Equipment) EA997PE-8【2 Pieces Per Package】

Air Filter (for Special Equipment) EA997PE-8

【Product Specifications】
・Blowing speed-2.5m/s
・Average filtering effectiveness--1 to -4:74%, -6 to -9:68%
・Service temperature-60℃ or less
・Material-Modacrylic, Polyamide
・This product is highly efficient with low pressure loss, suitable for equipment maintenance.
・For special equipment
・Incombustible
・Can be reproduced
・Size(mm)-610x305

Part Number

Configured Part Number is shown.

EA997PE-8

Part Number
EA997PE-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Flame Resistance Standard wind speed 2.5 m/s
Materials modacrylic, polyamide Thickness 5.5mm Size 610×305mm
JAN code 4548745454055 Note FS1705

Please check the type/dimensions/specifications of the part EA997PE-8 in the Air Filter (for Special Equipment) EA997PE-8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)