(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reinforcing Hardware Power Angle (00062713)

Reinforcing Hardware Power Angle 00062713

Daidohant, Wood Joint Bracket, Reinforcing Hardware, Stainless Steel T-Shape (2 Sets) With Screw

Part Number

Configured Part Number is shown.

00062713

Part Number
00062713
Part NumberMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Width
(mm)
Length
(mm)
JAN code Mass
(g)
1 Piece(s) 12 Day(s) 0.91146.5X39496212362713610

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Material Stainless Steel

Please check the type/dimensions/specifications of the part 00062713 in the Reinforcing Hardware Power Angle series.

Products like this...

Part Number
00062714
00062715
Part NumberMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Width
(mm)
Length
(mm)
JAN code Mass
(g)
1 Piece(s) 12 Day(s) 0.91357X50496212362714320
1 Piece(s) 12 Day(s) 11567X53496212362715046

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)