(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-030/03S0

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-030/03S0

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ISK-03S0
ISK-030
Part NumberMinimum order quantityVolume DiscountDays to ShipAttaching Method Trusco code
1 Piece(s) 12 Day(s) Straight Base792-9331
1 Piece(s) 12 Day(s) Flange Base792-9323

Loading...

  1. 1

Basic Information

Tightening Force(N) 300 Body Material Steel Clamp Screw Size M4
Clamp Screw Material Steel Arm Height H(mm) 34 Arm Length L(mm) 37.5
Stroke S(mm) 4.0 Tightening Force (Range Selectable)(N) 270~499 Tip Screw Type Steel Bolt
Tip Screw Position Adjustment Slide Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)