(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-42A0/42K0

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-42A0/42K0

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

(i)Caution

  • The 2S is a stainless steel type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ISK-42A0
ISK-42A0-2S
ISK-42K0
ISK-42K0-2S
Part NumberMinimum order quantityVolume DiscountDays to ShipAttaching Method Body Material Clamp Screw Material Arm Height H
(mm)
Tip Screw Type Trusco code
1 Piece(s) 12 Day(s) Flange BaseSteelSteel53.5Steel Bolt792-9668
1 Piece(s) 12 Day(s) Flange BaseStainless SteelStainless Steel53.5Stainless Steel Bolt792-9676
1 Piece(s) 12 Day(s) Straight BaseSteelSteel75Steel Bolt792-9684
1 Piece(s) 12 Day(s) Straight BaseStainless SteelStainless Steel75Stainless Steel Bolt792-9692

Loading...

  1. 1

Basic Information

Tightening Force(N) 2000 Clamp Screw Size M8 Arm Length L(mm) 65
Tightening Force (Range Selectable)(N) 500~2279 Tip Screw Position Adjustment Slide Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)