(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-42P0/42S0

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-42P0/42S0

[Features]
· Optimal for welding jigs, assembly jigs, inspection jigs and machining jigs

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ISK-42P0
ISK-42S0
Part NumberMinimum order quantityVolume DiscountDays to ShipAttaching Method Trusco code
1 Piece(s) 8 Day(s) Flange Base792-9706
1 Piece(s) 12 Day(s) Straight Base792-9714

Loading...

  1. 1

Basic Information

Tightening Force(N) 2000 Body Material Steel Clamp Screw Size M8
Clamp Screw Material Steel Arm Height H(mm) 54 Arm Length L(mm) 63
Stroke S(mm) 3.0 Tightening Force (Range Selectable)(N) 500~2279 Tip Screw Type Steel Bolt
Tip Screw Position Adjustment Slide Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)