(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-44A0/44B0

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-44A0/44B0

[Features]
· Optimal for welding jigs, assembly jigs, inspection jigs and machining jigs

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ISK-44A0
ISK-44B0
Part NumberMinimum order quantityVolume DiscountDays to ShipArm Length Type Arm Length L
(mm)
Trusco code
1 Piece(s) 12 Day(s) Standard59792-9722
1 Piece(s) 12 Day(s) Long Arm122.5792-9731

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 4000 Body Material Steel
Clamp Screw Size M10 Clamp Screw Material Steel Arm Height H(mm) 74.8
Tightening Force (Range Selectable)(N) 3000~ Tip Screw Type Steel Bolt Tip Screw Position Adjustment Non-adjustable (Fixed)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)