(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ikura Vertical Hold-Down Toggle Clamp, Vertical Handle ISK-HV6500

Ikura Vertical Hold-Down Toggle Clamp, Vertical Handle ISK-HV6500

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

Part Number

Configured Part Number is shown.

ISK-HV6500

Part Number
ISK-HV6500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 3400 Body Material Steel
Clamp Screw Size M10 Clamp Screw Material Steel Arm Height H(mm) 63.6
Arm Length L(mm) 91 Tightening Force (Range Selectable)(N) 3000~ Tip Screw Type Bolt with Rubber
Tip Screw Position Adjustment Slide Adjustment Trusco code 793-0089

Please check the type/dimensions/specifications of the part ISK-HV6500 in the Ikura Vertical Hold-Down Toggle Clamp, Vertical Handle ISK-HV6500 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)