(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ikura Horizontal Push Type Toggle Clamp ISK-SL50L0/50R0

Ikura Horizontal Push Type Toggle Clamp ISK-SL50L0/50R0

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ISK-SL50L0
ISK-SL50R0
Part NumberMinimum order quantityVolume DiscountDays to ShipHandle direction Trusco code
1 Piece(s) 8 Day(s) Left793-0151
1 Piece(s) 8 Day(s) Right793-0160

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 400 Attaching Method Flange Base
Body Material Steel Clamp Screw Stationary Clamp Screw Size M4
Clamp Screw Material Steel + Rubber Pad Stroke S(mm) 16 Tightening Force (Range Selectable)(N) ~1399
Attaching Portion Shape Flange Base Tip Screw Type Bolt with Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)