(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ikura Horizontal Push Toggle Clamp ISK-X60

Ikura Horizontal Push Toggle Clamp ISK-X60

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

Part Number

Configured Part Number is shown.

ISK-X60

Part Number
ISK-X60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 3000 Attaching Method Flange Base
Body Material Steel Clamp Screw Stationary Clamp Screw Size M8
Clamp Screw Material Steel Arm Length L(mm) 37 Stroke S(mm) 30
Tightening Force (Range Selectable)(N) 2000~3099 Attaching Portion Shape Flange Base Tip Screw Type Steel Bolt
Trusco code 793-0178

Please check the type/dimensions/specifications of the part ISK-X60 in the Ikura Horizontal Push Toggle Clamp ISK-X60 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)