• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Staple with Ring (100 Pcs) EA945VK-11

Staple with Ring (100 Pcs) EA945VK-11

【Product Specifications】
・Material-Iron (unichrome plating)
・For joint or reinforcement of wood
・Ring is equipped. It is excellent in tensile strength.
・Sizs-6X90mm
・Qty. per unit-100 pcs

Part Number

Configured Part Number is shown.

EA945VK-11

Part Number
EA945VK-11
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA945VK-11 in the Staple with Ring (100 Pcs) EA945VK-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)