• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/3/2019 sampai dengan 6:00 pada tanggal 25/3/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/3/2019 to 6:00 (WIB) 25/3/2019. We apologize for the inconvenience.

TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-42

TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-42

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…M4 x 10
・Drive…#4
・Qty. per unit…10

Part Number

Configured Part Number is shown.

EA949DL-42

Part Number
EA949DL-42
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DL-42 in the TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-42 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)