• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hexagonal Head Threaded Bolt [Stainless Steel] EA949LC-33A

Hexagonal Head Threaded Bolt [Stainless Steel] EA949LC-33A

【Product Specifications】
・Material-Stainless steel
・UNC(Coarse)
・Size-5/16x1.1/2
・Qty. per unit-4 pcs

Part Number

Configured Part Number is shown.

EA949LC-33A

Part Number
EA949LC-33A
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LC-33A in the Hexagonal Head Threaded Bolt [Stainless Steel] EA949LC-33A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)