Screw-in, Round, Round Can (Himejiya)【10-20 Pieces Per Package】

Screw-in, Round, Round Can (Himejiya)

[Material] Stainless Steel
[Through Hole Dimensions] 5/6/8

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
SPNIBHC-SUS-M5
SPNIBHG-SUS-M6
SPNIBHG-SUS-M8
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThrough Hole Dimensions
(mm)

20 Pieces Per Package

22 Day(s) or more 105

20 Pieces Per Package

22 Day(s) or more 106

10 Pieces Per Package

22 Day(s) or more 108

Loading...

  1. 1

Basic Information

Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)