Big Anchor for BA/ALC【20 Pieces Per Package】

Big Anchor for BA/ALC

[Nominal W] 1/2
[Material] Steel
[Surface Processing] None

Part Number

Configured Part Number is shown.

ABBGA-ST-W1/2

Part Number
ABBGA-ST-W1/2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

20 Pieces Per Package

12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment NA
Nominal W 1/2 Length(mm) 70 Thread Length(mm) 25
Sales Unit Packed Goods O.D. 16

Please check the type/dimensions/specifications of the part ABBGA-ST-W1/2 in the Big Anchor for BA/ALC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)