Apollo-L

Apollo-L

[Nominal W] 3/8
[Material] Steel
[Surface Processing] Bright Chromate Plating

Part Number

Configured Part Number is shown.

Part Number
ABAPLBL-STU-W3/8-30
ABAPLGR-STU-W3/8-30
ABAPLWH-STU-W3/8-30
ABAPLYE-STU-W3/8-30
Part NumberVolume DiscountDays to ShipColor
Quote Blue
23 Day(s) or more Green
Quote White
Quote Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Bright Chromate Plating
Nominal W 3/8 Length(mm) 30 Sales Unit Low Quantity

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)