Various®

Various®

[Nominal W] 3/8, 1/2
[Material] Steel
[Surface Processing] Bright Chromate Plating

Part Number

Configured Part Number is shown.

Part Number
ABVSBL-STU-W1/2-45
ABVSBL-STU-W3/8-30
ABVSGR-STU-W1/2-45
ABVSGR-STU-W3/8-30
ABVSWH-STU-W1/2-45
ABVSWH-STU-W3/8-30
ABVSYE-STU-W1/2-45
ABVSYE-STU-W3/8-30
Part NumberVolume DiscountDays to ShipNominal W Length
(mm)
Color
23 Day(s) or more 1/245Blue
23 Day(s) or more 3/830Blue
23 Day(s) or more 1/245Green
12 Day(s) or more 3/830Green
Quote 1/245White
23 Day(s) or more 3/830White
10 Day(s) or more 1/245Yellow
12 Day(s) or more 3/830Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Bright Chromate Plating
Sales Unit Low Quantity

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Nylon Nut
    Nylon Nut

    TRUSCO NAKAYAMA

    Days to Ship : 11 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)