(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Twin Cut (ABTCYE-STU-W3/8-30)

Twin Cut ABTCYE-STU-W3/8-30

[Nominal W] 3/8
[Material] Steel
[Surface Processing] Bright Chromate Plating

Part Number

Configured Part Number is shown.

ABTCYE-STU-W3/8-30

Part Number
ABTCYE-STU-W3/8-30
Part NumberVolume DiscountDays to ShipColor
21 Day(s) or more Yellow

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Bright Chromate Plating
Nominal W 3/8 Length(mm) 30 Sales Unit Low Quantity

Please check the type/dimensions/specifications of the part ABTCYE-STU-W3/8-30 in the Twin Cut series.

Products like this...

Part Number
ABTCBL-STU-W3/8-30
ABTCGR-STU-W3/8-30
ABTCWH-STU-W3/8-30
Part NumberVolume DiscountDays to ShipColor
21 Day(s) or more Blue
21 Day(s) or more Green
21 Day(s) or more White

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)