Wide screw shackle (Himejiya)【10-20 Pieces Per Package】

Wide screw shackle (Himejiya)

[Material] Stainless Steel
[Diameter] 6 8 10 12

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
SHACSSW-SUS-6
SHACSSW-SUS-8
SHACSSW-SUS-10
SHACSSW-SUS-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDiameter
(mm)

20 Pieces Per Package

22 Day(s) or more 106

20 Pieces Per Package

22 Day(s) or more 108

10 Pieces Per Package

22 Day(s) or more 1010

10 Pieces Per Package

22 Day(s) or more 1012

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless Steel Surface Treatment NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)