E-Sert Insertion Tool INP Type, Fine

E-Sert Insertion Tool INP Type, Fine

[Outer Diameter - Pitch] M6-0.75, M8-1.0, M10-1.25, M12-1.25, M14-1.5, M16-1.5, M18-1.5, M20-1.5, M22-1.5, M24-2.0, M27-2.0, M30-2.0, M33-2.0, M36-3.0, M39-3.0

Part Number

Configured Part Number is shown.

Part Number
ESINPH-ST-6
ESINPH-ST-8
ESINPH-ST-14
ESINPH-ST-16
ESINPH-ST-18
ESINPH-ST-22
ESINPH-ST-27
ESINPH-ST-36
ESINPH-ST-39
ESINPHA-ST-10
ESINPHA-ST-12
ESINPHA-ST-20
ESINPHA-ST-24
ESINPHA-ST-30
ESINPHA-ST-33
Part NumberVolume DiscountDays to ShipScrew Size M
(mm)
22 Day(s) or more 6
22 Day(s) or more 8
22 Day(s) or more 14
22 Day(s) or more 16
22 Day(s) or more 18
22 Day(s) or more 22
22 Day(s) or more 27
22 Day(s) or more 36
22 Day(s) or more 39
22 Day(s) or more 10
22 Day(s) or more 12
22 Day(s) or more 20
22 Day(s) or more 24
22 Day(s) or more 30
22 Day(s) or more 33

Loading...

  1. 1

Basic Information

Type Tool Screw Type Metric (fine) Thread Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)