(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

E-Sert Insertion Tool INP Type 3

E-Sert Insertion Tool INP Type 3

[Nominal M] 2, 2.2, 3, 4, 5, 6, 8, 10, 12
[Nominal W] #2-56, #4-40, #6-32, #8-32, #10-24, 1/4, 5/16, 3/8, 7/16, 1/2

Part Number

Configured Part Number is shown.

ESINP30-ST-2

Part Number
ESINP30-ST-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Tool Screw Type Metric (coarse) Thread Screw Size M(mm) 2
Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part ESINP30-ST-2 in the E-Sert Insertion Tool INP Type 3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)