(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Steel Spacer (with Hexagonal/Thin Sheet Countersunk Screw) / KSF-BE

Steel Spacer (with Hexagonal/Thin Sheet Countersunk Screw) / KSF-BE

[Nominal of Thread (M)] 3
[Material] Free-Cutting Steel (SUM)
[Processing] Trivalent Chromium Chromate Processing

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSF-315BE
KSF-320BE
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
50 Piece(s) 22 Day(s) or more 1015
50 Piece(s) 22 Day(s) or more 1020

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Wrench Flats B(mm) 6 Material Steel Surface Treatment Trivalent Chromate
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Material Details Free-cutting steel (SUM) Details of Surface Treatment Trivalent Chromium Chromate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)