(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Economy Ball Spline Double Type

Economy Ball Spline Double Type

[Features]
· Can transmit torque while performing linear motion.
· A compact and affordable ball spline.

* Stickers are applied to both sides.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LSFW30UU-[1,​2]-[132-1100/1]L

Part Number
LSFW30UU-[1,​2]-[132-1100/1]L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 23 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nut Type Flanged Type Spline Shaft Outer Dia. D(Ø) 30.8 Nut Length Long
Nut Overall Length L1(mm) 122 Nut Outer Dia. D1(Ø) 47 End Shape (Left) Standard
End Shape (Right) Standard Torque High Torque Shaft material SUJ2
Basic Load Rating: Dynamic Load(N) 24,700 Basic Load Rating: Static Load (N)(N) 44,400 Ball Recirculating Type Double

Tech Support