Link Type Power Base with Chain Conveyor Medium Load CB40S-30N Type

Link Type Power Base with Chain Conveyor Medium Load CB40S-30N Type

· Built-in parallel link mechanism type
· Features a top/bottom separated structure for easy maintenance
· Proximity switch can be mounted

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CB40S-30N-1000-5.5-50
CB40S-30N-1000-6.6-60
CB40S-30N-1000-6.9-50
CB40S-30N-1000-8.3-60
CB40S-30N-1000-9.2-50
CB40S-30N-1000-10.9-50
CB40S-30N-1000-11-60
CB40S-30N-1000-13.2-60
CB40S-30N-1000-13.8-50
CB40S-30N-1000-16.6-60
CB40S-30N-1000-18.4-50
CB40S-30N-1000-22-60
CB40S-30N-1100-5.5-50
CB40S-30N-1100-6.6-60
CB40S-30N-1100-6.9-50
CB40S-30N-1100-8.3-60
CB40S-30N-1100-9.2-50
CB40S-30N-1100-10.9-50
CB40S-30N-1100-11-60
CB40S-30N-1100-13.2-60
CB40S-30N-1100-13.8-50
CB40S-30N-1100-16.6-60
CB40S-30N-1100-18.4-50
CB40S-30N-1100-22-60
CB40S-30N-1200-5.5-50
CB40S-30N-1200-6.6-60
CB40S-30N-1200-6.9-50
CB40S-30N-1200-8.3-60
CB40S-30N-1200-9.2-50
CB40S-30N-1200-10.9-50
CB40S-30N-1200-11-60
CB40S-30N-1200-13.2-60
CB40S-30N-1200-13.8-50
CB40S-30N-1200-16.6-60
CB40S-30N-1200-18.4-50
CB40S-30N-1200-22-60
CB40S-30N-1300-5.5-50
CB40S-30N-1300-6.6-60
CB40S-30N-1300-6.9-50
CB40S-30N-1300-8.3-60
CB40S-30N-1300-9.2-50
CB40S-30N-1300-10.9-50
CB40S-30N-1300-11-60
CB40S-30N-1300-13.2-60
CB40S-30N-1300-13.8-50
CB40S-30N-1300-16.6-60
CB40S-30N-1300-18.4-50
CB40S-30N-1300-22-60
CB40S-30N-1400-5.5-50
CB40S-30N-1400-6.6-60
CB40S-30N-1400-6.9-50
CB40S-30N-1400-8.3-60
CB40S-30N-1400-9.2-50
CB40S-30N-1400-10.9-50
CB40S-30N-1400-11-60
CB40S-30N-1400-13.2-60
CB40S-30N-1400-13.8-50
CB40S-30N-1400-16.6-60
CB40S-30N-1400-18.4-50
CB40S-30N-1400-22-60
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Speed
(m/s)
Frequency
(Hz)
Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)
59 Day(s) or more 10005.550320
59 Day(s) or more 10006.660320
59 Day(s) or more 10006.950320
59 Day(s) or more 10008.360320
59 Day(s) or more 10009.250320
59 Day(s) or more 100010.950280
59 Day(s) or more 10001160320
59 Day(s) or more 100013.260280
59 Day(s) or more 100013.850220
59 Day(s) or more 100016.660220
59 Day(s) or more 100018.450160
59 Day(s) or more 10002260160
59 Day(s) or more 11005.550400
59 Day(s) or more 11006.660400
59 Day(s) or more 11006.950400
59 Day(s) or more 11008.360400
59 Day(s) or more 11009.250340
59 Day(s) or more 110010.950280
59 Day(s) or more 11001160340
59 Day(s) or more 110013.260280
59 Day(s) or more 110013.850220
59 Day(s) or more 110016.660220
59 Day(s) or more 110018.450160
59 Day(s) or more 11002260160
59 Day(s) or more 12005.550400
59 Day(s) or more 12006.660400
59 Day(s) or more 12006.950440
59 Day(s) or more 12008.360440
59 Day(s) or more 12009.250340
59 Day(s) or more 120010.950280
59 Day(s) or more 12001160340
59 Day(s) or more 120013.260280
59 Day(s) or more 120013.850220
59 Day(s) or more 120016.660220
59 Day(s) or more 120018.450160
59 Day(s) or more 12002260160
59 Day(s) or more 13005.550400
59 Day(s) or more 13006.660400
59 Day(s) or more 13006.950440
59 Day(s) or more 13008.360440
59 Day(s) or more 13009.250340
59 Day(s) or more 130010.950280
59 Day(s) or more 13001160340
59 Day(s) or more 130013.260280
59 Day(s) or more 130013.850220
59 Day(s) or more 130016.660220
59 Day(s) or more 130018.450160
59 Day(s) or more 13002260160
59 Day(s) or more 14005.550400
59 Day(s) or more 14006.660400
59 Day(s) or more 14006.950440
59 Day(s) or more 14008.360440
59 Day(s) or more 14009.250340
59 Day(s) or more 140010.950280
59 Day(s) or more 14001160340
59 Day(s) or more 140013.260280
59 Day(s) or more 140013.850220
59 Day(s) or more 140016.660220
59 Day(s) or more 140018.450160
59 Day(s) or more 14002260160

Loading...

Basic Information

Stroke / Up Distance(mm) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)