Link Type Power Base with Chain Conveyor Medium Load CB40S-45N Type

Link Type Power Base with Chain Conveyor Medium Load CB40S-45N Type

· Built-in parallel link mechanism type
· Features a top/bottom separated structure for easy maintenance
· Proximity switch can be mounted

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CB40S-45N-1000-6.9-50
CB40S-45N-1000-8.3-60
CB40S-45N-1000-9.2-50
CB40S-45N-1000-10.9-50
CB40S-45N-1000-11-60
CB40S-45N-1000-13.2-60
CB40S-45N-1000-13.8-50
CB40S-45N-1000-16.6-60
CB40S-45N-1000-18.4-50
CB40S-45N-1000-22-60
CB40S-45N-1000-27.6-50
CB40S-45N-1000-33.2-60
CB40S-45N-1100-6.9-50
CB40S-45N-1100-8.3-60
CB40S-45N-1100-9.2-50
CB40S-45N-1100-10.9-50
CB40S-45N-1100-11-60
CB40S-45N-1100-13.2-60
CB40S-45N-1100-13.8-50
CB40S-45N-1100-16.6-60
CB40S-45N-1100-18.4-50
CB40S-45N-1100-22-60
CB40S-45N-1100-27.6-50
CB40S-45N-1100-33.2-60
CB40S-45N-1200-6.9-50
CB40S-45N-1200-8.3-60
CB40S-45N-1200-9.2-50
CB40S-45N-1200-10.9-50
CB40S-45N-1200-11-60
CB40S-45N-1200-13.2-60
CB40S-45N-1200-13.8-50
CB40S-45N-1200-16.6-60
CB40S-45N-1200-18.4-50
CB40S-45N-1200-22-60
CB40S-45N-1200-27.6-50
CB40S-45N-1200-33.2-60
CB40S-45N-1300-6.9-50
CB40S-45N-1300-8.3-60
CB40S-45N-1300-9.2-50
CB40S-45N-1300-10.9-50
CB40S-45N-1300-11-60
CB40S-45N-1300-13.2-60
CB40S-45N-1300-13.8-50
CB40S-45N-1300-16.6-60
CB40S-45N-1300-18.4-50
CB40S-45N-1300-22-60
CB40S-45N-1300-27.6-50
CB40S-45N-1300-33.2-60
CB40S-45N-1400-6.9-50
CB40S-45N-1400-8.3-60
CB40S-45N-1400-9.2-50
CB40S-45N-1400-10.9-50
CB40S-45N-1400-11-60
CB40S-45N-1400-13.2-60
CB40S-45N-1400-13.8-50
CB40S-45N-1400-16.6-60
CB40S-45N-1400-18.4-50
CB40S-45N-1400-22-60
CB40S-45N-1400-27.6-50
CB40S-45N-1400-33.2-60
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Speed
(m/s)
Frequency
(Hz)
Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)
32 Day(s) or more 10006.950450
32 Day(s) or more 10008.360450
32 Day(s) or more 10009.250340
32 Day(s) or more 100010.950280
32 Day(s) or more 10001160340
32 Day(s) or more 100013.260280
32 Day(s) or more 100013.850225
32 Day(s) or more 100016.660225
32 Day(s) or more 100018.450170
32 Day(s) or more 10002260170
32 Day(s) or more 100027.650110
32 Day(s) or more 100033.260110
32 Day(s) or more 11006.950450
32 Day(s) or more 11008.360450
32 Day(s) or more 11009.250340
32 Day(s) or more 110010.950280
32 Day(s) or more 11001160340
32 Day(s) or more 110013.260280
32 Day(s) or more 110013.850225
32 Day(s) or more 110016.660225
32 Day(s) or more 110018.450170
32 Day(s) or more 11002260170
32 Day(s) or more 110027.650110
32 Day(s) or more 110033.260110
32 Day(s) or more 12006.950450
32 Day(s) or more 12008.360450
32 Day(s) or more 12009.250340
32 Day(s) or more 120010.950280
32 Day(s) or more 12001160340
32 Day(s) or more 120013.260280
32 Day(s) or more 120013.850225
32 Day(s) or more 120016.660225
32 Day(s) or more 120018.450170
32 Day(s) or more 12002260170
32 Day(s) or more 120027.650110
32 Day(s) or more 120033.260110
32 Day(s) or more 13006.950450
32 Day(s) or more 13008.360450
32 Day(s) or more 13009.250340
32 Day(s) or more 130010.950280
32 Day(s) or more 13001160340
32 Day(s) or more 130013.260280
32 Day(s) or more 130013.850225
32 Day(s) or more 130016.660225
32 Day(s) or more 130018.450170
32 Day(s) or more 13002260170
32 Day(s) or more 130027.650110
32 Day(s) or more 130033.260110
32 Day(s) or more 14006.950450
32 Day(s) or more 14008.360450
32 Day(s) or more 14009.250340
32 Day(s) or more 140010.950280
32 Day(s) or more 14001160340
32 Day(s) or more 140013.260280
32 Day(s) or more 140013.850225
32 Day(s) or more 140016.660225
32 Day(s) or more 140018.450170
32 Day(s) or more 14002260170
32 Day(s) or more 140027.650110
32 Day(s) or more 140033.260110

Loading...

Basic Information

Stroke / Up Distance(mm) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)