Link Type Power Base with Chain Conveyor Medium Load CB60SAA-30N Type

Link Type Power Base with Chain Conveyor Medium Load CB60SAA-30N Type

· Built-in parallel link mechanism type
· Features a top/bottom separated structure for easy maintenance
· Proximity switch can be mounted

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CB60SAA-30N-1000-4.5-50
CB60SAA-30N-1000-5.4-60
CB60SAA-30N-1000-5.9-50
CB60SAA-30N-1000-7.1-50
CB60SAA-30N-1000-7.2-60
CB60SAA-30N-1000-8.6-60
CB60SAA-30N-1000-8.9-50
CB60SAA-30N-1000-10.8-60
CB60SAA-30N-1000-11.9-50
CB60SAA-30N-1000-14.3-50
CB60SAA-30N-1000-14.4-60
CB60SAA-30N-1000-17.3-60
CB60SAA-30N-1000-17.9-50
CB60SAA-30N-1000-21.6-60
CB60SAA-30N-1100-4.5-50
CB60SAA-30N-1100-5.4-60
CB60SAA-30N-1100-5.9-50
CB60SAA-30N-1100-7.1-50
CB60SAA-30N-1100-7.2-60
CB60SAA-30N-1100-8.6-60
CB60SAA-30N-1100-8.9-50
CB60SAA-30N-1100-10.8-60
CB60SAA-30N-1100-11.9-50
CB60SAA-30N-1100-14.3-50
CB60SAA-30N-1100-14.4-60
CB60SAA-30N-1100-17.3-60
CB60SAA-30N-1100-17.9-50
CB60SAA-30N-1100-21.6-60
CB60SAA-30N-1200-4.5-50
CB60SAA-30N-1200-5.4-60
CB60SAA-30N-1200-5.9-50
CB60SAA-30N-1200-7.1-50
CB60SAA-30N-1200-7.2-60
CB60SAA-30N-1200-8.6-60
CB60SAA-30N-1200-8.9-50
CB60SAA-30N-1200-10.8-60
CB60SAA-30N-1200-11.9-50
CB60SAA-30N-1200-14.3-50
CB60SAA-30N-1200-14.4-60
CB60SAA-30N-1200-17.3-60
CB60SAA-30N-1200-17.9-50
CB60SAA-30N-1200-21.6-60
CB60SAA-30N-1300-4.5-50
CB60SAA-30N-1300-5.4-60
CB60SAA-30N-1300-5.9-50
CB60SAA-30N-1300-7.1-50
CB60SAA-30N-1300-7.2-60
CB60SAA-30N-1300-8.6-60
CB60SAA-30N-1300-8.9-50
CB60SAA-30N-1300-10.8-60
CB60SAA-30N-1300-11.9-50
CB60SAA-30N-1300-14.3-50
CB60SAA-30N-1300-14.4-60
CB60SAA-30N-1300-17.3-60
CB60SAA-30N-1300-17.9-50
CB60SAA-30N-1300-21.6-60
CB60SAA-30N-1400-4.5-50
CB60SAA-30N-1400-5.4-60
CB60SAA-30N-1400-5.9-50
CB60SAA-30N-1400-7.1-50
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Speed
(m/s)
Frequency
(Hz)
Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)
32 Day(s) or more 10004.550320
32 Day(s) or more 10005.460320
32 Day(s) or more 10005.950320
32 Day(s) or more 10007.150320
32 Day(s) or more 10007.260320
32 Day(s) or more 10008.660320
32 Day(s) or more 10008.950320
32 Day(s) or more 100010.860320
32 Day(s) or more 100011.950320
32 Day(s) or more 100014.350320
32 Day(s) or more 100014.460320
32 Day(s) or more 100017.360320
32 Day(s) or more 100017.950320
32 Day(s) or more 100021.660320
32 Day(s) or more 11004.550400
32 Day(s) or more 11005.460400
32 Day(s) or more 11005.950400
32 Day(s) or more 11007.150400
32 Day(s) or more 11007.260400
32 Day(s) or more 11008.660400
32 Day(s) or more 11008.950400
32 Day(s) or more 110010.860400
32 Day(s) or more 110011.950400
32 Day(s) or more 110014.350400
32 Day(s) or more 110014.460400
32 Day(s) or more 110017.360400
32 Day(s) or more 110017.950380
32 Day(s) or more 110021.660380
32 Day(s) or more 12004.550480
32 Day(s) or more 12005.460480
32 Day(s) or more 12005.950480
32 Day(s) or more 12007.150480
32 Day(s) or more 12007.260480
32 Day(s) or more 12008.660480
32 Day(s) or more 12008.950480
32 Day(s) or more 120010.860480
32 Day(s) or more 120011.950480
32 Day(s) or more 120014.350480
32 Day(s) or more 120014.460480
32 Day(s) or more 120017.360480
32 Day(s) or more 120017.950380
32 Day(s) or more 120021.660380
32 Day(s) or more 13004.550560
32 Day(s) or more 13005.460560
32 Day(s) or more 13005.950560
32 Day(s) or more 13007.150560
32 Day(s) or more 13007.260560
32 Day(s) or more 13008.660560
32 Day(s) or more 13008.950560
32 Day(s) or more 130010.860560
32 Day(s) or more 130011.950560
32 Day(s) or more 130014.350480
32 Day(s) or more 130014.460560
32 Day(s) or more 130017.360480
32 Day(s) or more 130017.950380
32 Day(s) or more 130021.660380
32 Day(s) or more 14004.550620
32 Day(s) or more 14005.460620
32 Day(s) or more 14005.950620
32 Day(s) or more 14007.150620

Loading...

Basic Information

Stroke / Up Distance(mm) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)