Power Roller with Motor Roller, Medium Loads, PR-57DC Type

Power Roller with Motor Roller, Medium Loads, PR-57DC Type

· The guide roller uses cam followers to handle eccentric loads

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PR-5706DC-4-50
PR-5706DC-5-50
PR-5706DC-5-60
PR-5706DC-6-60
PR-5706DC-8-50
PR-5706DC-9-60
PR-5706DC-10-50
PR-5706DC-11-50
PR-5706DC-11-60
PR-5706DC-13-50
PR-5706DC-13-60
PR-5706DC-16-50
PR-5706DC-16-60
PR-5706DC-19-60
PR-5706DC-23-50
PR-5706DC-27-60
PR-5707DC-4-50
PR-5707DC-5-50
PR-5707DC-5-60
PR-5707DC-6-60
PR-5707DC-8-50
PR-5707DC-9-60
PR-5707DC-10-50
PR-5707DC-11-50
PR-5707DC-11-60
PR-5707DC-13-50
PR-5707DC-13-60
PR-5707DC-16-50
PR-5707DC-16-60
PR-5707DC-19-60
PR-5707DC-23-50
PR-5707DC-27-60
PR-5708DC-4-50
PR-5708DC-5-50
PR-5708DC-5-60
PR-5708DC-6-60
PR-5708DC-8-50
PR-5708DC-9-60
PR-5708DC-10-50
PR-5708DC-11-50
PR-5708DC-11-60
PR-5708DC-13-50
PR-5708DC-13-60
PR-5708DC-16-50
PR-5708DC-16-60
PR-5708DC-19-60
PR-5708DC-23-50
PR-5708DC-27-60
PR-5709DC-4-50
PR-5709DC-5-50
PR-5709DC-5-60
PR-5709DC-6-60
PR-5709DC-8-50
PR-5709DC-9-60
PR-5709DC-10-50
PR-5709DC-11-50
PR-5709DC-11-60
PR-5709DC-13-50
PR-5709DC-13-60
PR-5709DC-16-50
Part NumberVolume DiscountDays to ShipNominal Length
(mm)
Overall Length
(mm)
Speed
(m/s)
Frequency
(Hz)
Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)
27 Day(s) or more 06608450215
27 Day(s) or more 06608550215
27 Day(s) or more 06608560215
27 Day(s) or more 06608660215
27 Day(s) or more 06608850215
27 Day(s) or more 06608960215
27 Day(s) or more 066081050200
27 Day(s) or more 066081150180
27 Day(s) or more 066081160200
27 Day(s) or more 066081350150
27 Day(s) or more 066081360180
27 Day(s) or more 066081650140
27 Day(s) or more 066081660150
27 Day(s) or more 066081960140
27 Day(s) or more 066082350100
27 Day(s) or more 066082760100
27 Day(s) or more 07708450275
27 Day(s) or more 07708550275
27 Day(s) or more 07708560275
27 Day(s) or more 07708660275
27 Day(s) or more 07708850275
27 Day(s) or more 07708960275
27 Day(s) or more 077081050250
27 Day(s) or more 077081150215
27 Day(s) or more 077081160250
27 Day(s) or more 077081350180
27 Day(s) or more 077081360215
27 Day(s) or more 077081650180
27 Day(s) or more 077081660180
27 Day(s) or more 077081960180
27 Day(s) or more 077082350130
27 Day(s) or more 077082760130
27 Day(s) or more 08808450325
27 Day(s) or more 08808550325
27 Day(s) or more 08808560325
27 Day(s) or more 08808660325
27 Day(s) or more 08808850325
27 Day(s) or more 08808960325
27 Day(s) or more 088081050300
27 Day(s) or more 088081150250
27 Day(s) or more 088081160300
27 Day(s) or more 088081350200
27 Day(s) or more 088081360250
27 Day(s) or more 088081650210
27 Day(s) or more 088081660200
27 Day(s) or more 088081960210
27 Day(s) or more 088082350150
27 Day(s) or more 088082760150
27 Day(s) or more 09908450360
27 Day(s) or more 09908550360
27 Day(s) or more 09908560360
27 Day(s) or more 09908660360
27 Day(s) or more 09908850360
27 Day(s) or more 09908960360
27 Day(s) or more 099081050350
27 Day(s) or more 099081150270
27 Day(s) or more 099081160350
27 Day(s) or more 099081350220
27 Day(s) or more 099081360270
27 Day(s) or more 099081650250

Loading...

Basic Information

Stroke / Up Distance(mm) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)