Link Type Power Roller with Motor Roller Medium Load PRL-57D Type

Link Type Power Roller with Motor Roller Medium Load PRL-57D Type

· Built-in parallel link mechanism type
· Proximity switch can be mounted

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PRL-5706D-4-50
PRL-5706D-5-50
PRL-5706D-5-60
PRL-5706D-6-60
PRL-5706D-8-50
PRL-5706D-9-60
PRL-5706D-10-50
PRL-5706D-11-50
PRL-5706D-11-60
PRL-5706D-13-50
PRL-5706D-13-60
PRL-5706D-16-50
PRL-5706D-16-60
PRL-5706D-19-60
PRL-5706D-23-50
PRL-5706D-27-60
PRL-5707D-4-50
PRL-5707D-5-50
PRL-5707D-5-60
PRL-5707D-6-60
PRL-5707D-8-50
PRL-5707D-9-60
PRL-5707D-10-50
PRL-5707D-11-50
PRL-5707D-11-60
PRL-5707D-13-50
PRL-5707D-13-60
PRL-5707D-16-50
PRL-5707D-16-60
PRL-5707D-19-60
PRL-5707D-23-50
PRL-5707D-27-60
PRL-5708D-4-50
PRL-5708D-5-50
PRL-5708D-5-60
PRL-5708D-6-60
PRL-5708D-8-50
PRL-5708D-9-60
PRL-5708D-10-50
PRL-5708D-11-50
PRL-5708D-11-60
PRL-5708D-13-50
PRL-5708D-13-60
PRL-5708D-16-50
PRL-5708D-16-60
PRL-5708D-19-60
PRL-5708D-23-50
PRL-5708D-27-60
PRL-5709D-4-50
PRL-5709D-5-50
PRL-5709D-5-60
PRL-5709D-6-60
PRL-5709D-8-50
PRL-5709D-9-60
PRL-5709D-10-50
PRL-5709D-11-50
PRL-5709D-11-60
PRL-5709D-13-50
PRL-5709D-13-60
PRL-5709D-16-50
Part NumberVolume DiscountDays to ShipNominal Length
(mm)
Overall Length
(mm)
Speed
(m/s)
Frequency
(Hz)
Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)
27 Day(s) or more 06600450215
27 Day(s) or more 06600550215
27 Day(s) or more 06600560215
27 Day(s) or more 06600660215
27 Day(s) or more 06600850215
27 Day(s) or more 06600960215
27 Day(s) or more 066001050200
27 Day(s) or more 066001150180
27 Day(s) or more 066001160200
27 Day(s) or more 066001350150
27 Day(s) or more 066001360180
27 Day(s) or more 066001650140
27 Day(s) or more 066001660150
27 Day(s) or more 066001960140
27 Day(s) or more 066002350100
27 Day(s) or more 066002760100
27 Day(s) or more 07700450275
27 Day(s) or more 07700550275
27 Day(s) or more 07700560275
27 Day(s) or more 07700660275
27 Day(s) or more 07700850275
27 Day(s) or more 07700960275
27 Day(s) or more 077001050250
27 Day(s) or more 077001150215
27 Day(s) or more 077001160250
27 Day(s) or more 077001350180
27 Day(s) or more 077001360215
27 Day(s) or more 077001650180
27 Day(s) or more 077001660180
27 Day(s) or more 077001960180
27 Day(s) or more 077002350130
27 Day(s) or more 077002760130
27 Day(s) or more 08800450325
27 Day(s) or more 08800550325
27 Day(s) or more 08800560325
27 Day(s) or more 08800660325
27 Day(s) or more 08800850325
27 Day(s) or more 08800960325
27 Day(s) or more 088001050300
27 Day(s) or more 088001150250
27 Day(s) or more 088001160300
27 Day(s) or more 088001350200
27 Day(s) or more 088001360250
27 Day(s) or more 088001650210
27 Day(s) or more 088001660200
27 Day(s) or more 088001960210
27 Day(s) or more 088002350150
27 Day(s) or more 088002760150
27 Day(s) or more 09900450360
27 Day(s) or more 09900550360
27 Day(s) or more 09900560360
27 Day(s) or more 09900660360
27 Day(s) or more 09900850360
27 Day(s) or more 09900960360
27 Day(s) or more 099001050350
27 Day(s) or more 099001150270
27 Day(s) or more 099001160350
27 Day(s) or more 099001350220
27 Day(s) or more 099001360270
27 Day(s) or more 099001650250

Loading...

Basic Information

Stroke / Up Distance(mm) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)