Link Type Power Roller with Driver Roller Heavy Load PRN-K Type

Link Type Power Roller with Driver Roller Heavy Load PRN-K Type

· Built-in parallel link mechanism type
· Proximity switch can be mounted

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PRN-1000K-5.9-50
PRN-1000K-7.1-50
PRN-1000K-7.2-60
PRN-1000K-8.6-60
PRN-1000K-8.9-50
PRN-1000K-10.8-60
PRN-1000K-11.9-50
PRN-1000K-14.2-50
PRN-1000K-14.4-60
PRN-1000K-17.2-60
PRN-1000K-17.9-50
PRN-1000K-21.6-60
PRN-1000K-23.8-50
PRN-1000K-28.8-60
PRN-1100K-5.9-50
PRN-1100K-7.1-50
PRN-1100K-7.2-60
PRN-1100K-8.6-60
PRN-1100K-8.9-50
PRN-1100K-10.8-60
PRN-1100K-11.9-50
PRN-1100K-14.2-50
PRN-1100K-14.4-60
PRN-1100K-17.2-60
PRN-1100K-17.9-50
PRN-1100K-21.6-60
PRN-1100K-23.8-50
PRN-1100K-28.8-60
PRN-1200K-5.9-50
PRN-1200K-7.1-50
PRN-1200K-7.2-60
PRN-1200K-8.6-60
PRN-1200K-8.9-50
PRN-1200K-10.8-60
PRN-1200K-11.9-50
PRN-1200K-14.2-50
PRN-1200K-14.4-60
PRN-1200K-17.2-60
PRN-1200K-17.9-50
PRN-1200K-21.6-60
PRN-1200K-23.8-50
PRN-1200K-28.8-60
PRN-1300K-5.9-50
PRN-1300K-7.1-50
PRN-1300K-7.2-60
PRN-1300K-8.6-60
PRN-1300K-8.9-50
PRN-1300K-10.8-60
PRN-1300K-11.9-50
PRN-1300K-14.2-50
PRN-1300K-14.4-60
PRN-1300K-17.2-60
PRN-1300K-17.9-50
PRN-1300K-21.6-60
PRN-1300K-23.8-50
PRN-1300K-28.8-60
PRN-1400K-5.9-50
PRN-1400K-7.1-50
PRN-1400K-7.2-60
PRN-1400K-8.6-60
Part NumberVolume DiscountDays to ShipNominal Length
(mm)
Overall Length
(mm)
Speed
(m/s)
Frequency
(Hz)
Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)
42 Day(s) or more 100011505.950870
42 Day(s) or more 100011507.150870
42 Day(s) or more 100011507.260870
42 Day(s) or more 100011508.660870
42 Day(s) or more 100011508.950785
42 Day(s) or more 1000115010.860785
42 Day(s) or more 1000115011.950654
42 Day(s) or more 1000115014.250547
42 Day(s) or more 1000115014.460654
42 Day(s) or more 1000115017.260547
42 Day(s) or more 1000115017.950436
42 Day(s) or more 1000115021.660436
42 Day(s) or more 1000115023.850327
42 Day(s) or more 1000115028.860327
42 Day(s) or more 110012505.950990
42 Day(s) or more 110012507.150986
42 Day(s) or more 110012507.260990
42 Day(s) or more 110012508.660986
42 Day(s) or more 110012508.950785
42 Day(s) or more 1100125010.860785
42 Day(s) or more 1100125011.950654
42 Day(s) or more 1100125014.250547
42 Day(s) or more 1100125014.460654
42 Day(s) or more 1100125017.260547
42 Day(s) or more 1100125017.950436
42 Day(s) or more 1100125021.660436
42 Day(s) or more 1100125023.850327
42 Day(s) or more 1100125028.860327
42 Day(s) or more 120013505.9501100
42 Day(s) or more 120013507.150986
42 Day(s) or more 120013507.2601100
42 Day(s) or more 120013508.660986
42 Day(s) or more 120013508.950785
42 Day(s) or more 1200135010.860785
42 Day(s) or more 1200135011.950654
42 Day(s) or more 1200135014.250547
42 Day(s) or more 1200135014.460654
42 Day(s) or more 1200135017.260547
42 Day(s) or more 1200135017.950436
42 Day(s) or more 1200135021.660436
42 Day(s) or more 1200135023.850327
42 Day(s) or more 1200135028.860327
42 Day(s) or more 130014505.9501178
42 Day(s) or more 130014507.150986
42 Day(s) or more 130014507.2601178
42 Day(s) or more 130014508.660986
42 Day(s) or more 130014508.950785
42 Day(s) or more 1300145010.860785
42 Day(s) or more 1300145011.950654
42 Day(s) or more 1300145014.250547
42 Day(s) or more 1300145014.460654
42 Day(s) or more 1300145017.260547
42 Day(s) or more 1300145017.950436
42 Day(s) or more 1300145021.660436
42 Day(s) or more 1300145023.850327
42 Day(s) or more 1300145028.860327
42 Day(s) or more 140015505.9501178
42 Day(s) or more 140015507.150986
42 Day(s) or more 140015507.2601178
42 Day(s) or more 140015508.660986

Loading...

Basic Information

Stroke / Up Distance(mm) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)