(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hook Type Clamp Latch / Double Rod Series (for Light Loads)

Hook Type Clamp Latch / Double Rod Series (for Light Loads)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Rotational motion of the handle is converted to linear motion of the latch.
· This product is often used for purposes such as locking container doors and lids.
· For the light load series, the retention strength is 160 to 750 daN.
· The mounting surface is parallel to the direction of force.
· The handle is parallel to the mounting surface in the clamped state.
· Grease has been applied to the sliding surface during assembly.

[Series] Double Rod Series (for Light Loads)
[Material] Steel, Galvanized / Stainless Steel AISI304
[Rivet Fixed Pivot and Rod] Steel, Galvanized/Stainless Steel AISI304
[Swing/Pivot] Steel, Galvanized/Stainless Steel AISI303
[Handle] Polyurethane, Red
* Resistant to oil, grease, and other chemicals
[Specifications] Packaged with Hook Plate

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AS500
AS505
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTightening Force
(N)
Tightening Force (Range Selectable)
(N)
Product Number
1 Piece(s) 12 Day(s) 1016001400~1999160/T2X
1 Piece(s) 12 Day(s) 1032003100~320/T2X

Loading...

  1. 1

Basic Information

Type Tension type Attaching Method Flange Base Body Material Stainless Steel
Clamp Screw NA Tip Screw Type NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)