(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Vertical Handle Clamps Vertical Series (for Heavy Load)

Vertical Handle Clamps Vertical Series (for Heavy Load)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Mainly used where high retention force is required. This type of clamp can be easily disassembled, and its parts can be machined according to the usage.

[Series] Vertical Series for Heavy Loads
[Material] Weldable Steel, Black Oxide
[Pivot] Steel, Hardened/Polished
[Bushing] Steel, Hardened/Polished
[Handle] Polyurethane, Red Resistant to oil and other chemicals

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AA900
AA905
AA910
Part NumberVolume DiscountDays to ShipRoHSTightening Force
(N)
Arm Height H
(mm)
Arm Length L
(mm)
Product Number
14 Day(s) or more 1010000551101000/F
14 Day(s) or more 1020000651202000/F
25 Day(s) or more 1030000801403000/F

Loading...

  1. 1

Basic Information

Attaching Method Straight base Body Material Steel Tip Screw Position Adjustment Weld-On

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)