(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Generator EA425PA-1

Vacuum Generator EA425PA-1

【Product Specifications】
・Applicable Fluid …Air
・Usage Temperature Range …0~60℃
・Change Compressed Air to Vacuum. Conveyance of the fluid is possible by using it with a vacuum pad
・Properness Tube …Dia 4mm
・Achievable degree of vacuum …-66kPa
・Suction Flow…20L/min

Part Number

Configured Part Number is shown.

EA425PA-1

Part Number
EA425PA-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pipe Type Ultimate Vacuum(kPa) -66 Application Single Item
Operating Temp. Range(°C) 0::60 Suction Flow(l/min) 20 JAN Code 4548745718928
Compatible tube ø 4

Please check the type/dimensions/specifications of the part EA425PA-1 in the Vacuum Generator EA425PA-1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)