• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

S-Type Snap Hook (Lock Addapted ) EA638AD-102

S-Type Snap Hook (Lock Addapted ) EA638AD-102

【Product Specifications】
・Material …Stainless
・Turn the middle plastic lever to lock the two hooks.
・Full length …36mm
・The width …15mm
・Opening…4.5mm
・Usage Load …1.4kg
・Color …Silver

Part Number

Configured Part Number is shown.

EA638AD-102

Part Number
EA638AD-102
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638AD-102 in the S-Type Snap Hook (Lock Addapted ) EA638AD-102 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)