• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dome-Shaped Snap EA638AX-33 (Part Numbers)

Dome-Shaped Snap EA638AX-33

【Product Specifications】
・Material …Steel
・size …l:40mmm:5.5mmd1:7mm
・Qty. Per Unit …10Piece

Part Number

Configured Part Number is shown.

EA638AX-33

Part Number
EA638AX-33
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638AX-33 in the Dome-Shaped Snap EA638AX-33 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)