(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mesh Panel Black

Mesh Panel Black

● Combine with expandable pole and metal fittings to use as storage space in a kitchen or a living room.
● Multifunctions allow use for diverse applications, suiting the place and purpose of use as well as the limits of your imagination.

Part Number

Configured Part Number is shown.

Part Number
EMP002
EMP005
EMP008
EMP011
EMP014
EMP017
EMP020
EMP023
EMP026
EMP029
EMP032
EMP034
EMP036
EMP038
EMP040
EMP042
EMP044
EMP111
Part NumberMinimum order quantityVolume DiscountDays to ShipSize JAN Code
1 Piece(s) 30 Day(s) 900㎜×1800㎜4903757800496
1 Piece(s) 30 Day(s) 900㎜×1500㎜4903757800465
1 Piece(s) 30 Day(s) 900㎜×1200㎜4903757800434
1 Piece(s) 12 Day(s) 900㎜×900㎜4903757800403
1 Piece(s) 30 Day(s) 450㎜×1800㎜4903757800281
1 Piece(s) 30 Day(s) 450㎜×1500㎜4903757800250
1 Piece(s) 30 Day(s) 450㎜×1200㎜4903757800229
1 Piece(s) 12 Day(s) 450㎜×900㎜4903757800199
1 Piece(s) 12 Day(s) 450㎜×450㎜4903757800168
1 Piece(s) 12 Day(s) 300㎜×300㎜4903757800014
1 Piece(s) 12 Day(s) 300㎜×450㎜4903757800045
1 Piece(s) 12 Day(s) 300㎜×600㎜4903757800076
1 Piece(s) 12 Day(s) 300㎜×900㎜4903757800106
1 Piece(s) 30 Day(s) 300㎜×1200㎜4903757800137
1 Piece(s) 12 Day(s) 600㎜×900㎜4903757800311
1 Piece(s) 30 Day(s) 600㎜×1200㎜4903757800342
1 Piece(s) 30 Day(s) 600㎜×1500㎜4903757800373
1 Piece(s) 12 Day(s) 450㎜×600㎜4903757802407

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Mesh Panel Material Steel (Epoxy Powder-Coated) Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)