• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wood Shelf 200 mm

Wood Shelf 200 mm

Wall rack shelf and small items container for storing objects from small decorative items to books or CD jackets
Size: 200 × 86 × 127 Materials: product body: aluminum shelf: wooden texture board, cap: plastic
Accessories: super-strong pins × 2/fine pins × 10/screws × 2 color: sepia
Installation location: wall (gypsum board/veneer panel) · timber crosspiece, product body safe load: pin 2 kg screw 3 kg

Part Number

Configured Part Number is shown.

Part Number
MR-406
MR-408
Part NumberVolume DiscountDays to ShipColor Special Notes JAN Code
12 Day(s) or more SepiaSuper-strong pin / wood screw4520385807071
12 Day(s) or more NaturalSuper-strong pin / wood screw4520385804728

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Shelf Size(mm) 200 × 86 × 127 Material Aluminum board

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)