(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nipple 10-M-5N Mini Fitting

Nipple 10-M-5N Mini Fitting

A miniature tube fitting from SMC Corporation.
[Features]
· Small and can be removed without tools.
[Applications]
· Fitting-to-workpiece and fitting-to-fitting connection.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-M-5N

Nipple 10-M-5N Outline Drawing And Dimensions

 

(Unit: mm)

 

Nipple 10-M-5N outline drawing

Nipple 10-M-5N outline drawing

  • Model: 10-M-5N
  • Description: nipple
  • Additional notes: M5 male × M5 male
  • Effective cross-sectional area: 4.0 mm2
  • Weight: 1.5 g

Mini Fitting 10-M Series Common Specifications (Reference)

Specifications

Tube materialsPolyurethane
Usable fluidsAir, water Note:
Applicable tube diameter (mm)For M3ø3.18/ø2, ø4/ø2.5
For M5-R
1/8
ø3.18/ø2
ø4/ø2.5, ø6/ø4
Maximum operating pressure (at 20°C)0.8 MPa
Ambient temperature and working fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
Connection sizeM3, M5, R1/8
Grease usedFluorinated grease (10-M-5UN only)
Cleanliness class (ISO class)Class 3

Note: Water cannot be used for barb fittings, barb elbows or barb elbows (H).

Main Component Materials

MaterialsBodyC3604BD with electroless nickel plating (SUS303 for 10-M-3N and 10-M-5N nipples)
GasketNylon 66 / GF30%, SUS304 + NBR
Part Number
10-M-5N
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s) Quote

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Nipple Material Brass
Connection screw M

Please check the type/dimensions/specifications of the part 10-M-5N in the Nipple 10-M-5N Mini Fitting series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)