(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brass + Electroless Nickel Plated Pipe Nut (Spare Part)

Brass + Electroless Nickel Plated Pipe Nut (Spare Part)

Nut for SMC tubing.
[Features]
· One-touch fitting.
· Improved tube insertion/removal.
· Compact and lightweight.
· Uses a gasket seal for thread part.
[Applications]
· Spare part.

(i)Caution

  • See the catalog for details on materials and specifications.
  • The product shown in the image is the "Bulkhead Male Elbow KQ2LE" one-touch fitting.

PDF

Part Number

Configured Part Number is shown.

Brass + Electroless Nickel Plating Specifications

Product name Part number Applicable models
Nut for pipes KQ02-P01NJ KQ2E02-00NJ
KQ23-P01NJ KQ2E23-00NJ
KQ04-P01NJ KQ2E04-00NJ
KQ06-P01NJ KQ2E06-00NJ
KQ04-P01N KQ2E23-00N, KQ2E04-00N, KQ2E23-02N
KQ2E04-01N, KQ2E04-02N, KQ2LE04-00N
KQ06-P01N KQ2E06-00N, KQ2E06-01N, KQ2E06-02N
KQ2E06-03N, KQ2LE06-00N
KQ08-P01N KQ2E08-00N, KQ2E08-01N, KQ2E08-02N
KQ2E08-03N, KQ2LE08-00N
KQ10-P01N KQ2E10-00N, KQ2E10-02N, KQ2E10-03N
KQ2LE10-00N
KQ12-P01N KQ2E12-00N, KQ2E12-03N, KQ2E12-04N
KQ2LE12-00N
KQ16-P01N KQ2E16-00N
KQ2E16-03N, KQ2E16-04N
Part Number
KQ02-P01NJ
KQ04-P01N
KQ04-P01NJ
KQ06-P01NJ
KQ08-P01N
KQ10-P01N
KQ12-P01N
KQ16-P01N
KQ23-P01NJ
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Product Part Number
10 Piece(s) Quote KQ2E02-00NJ
10 Piece(s) Quote KQ2E23-00N1, KQ2E04-00N1, KQ2E23-02N1,KQ2E04-01N1, KQ2E04-02N1, KQ2LE04-00N1
1 Piece(s) 31 Day(s) KQ2E04-00NJ
1 Piece(s) 31 Day(s) KQ2E06-00NJ
10 Piece(s) Quote KQ2E08-00N, KQ2E08-01N, KQ2E08-02N,KQ2E08-03N, KQ2LE08-00N
10 Piece(s) Quote KQ2E10-00N, KQ2E10-02N, KQ2E10-03N,KQ2LE10-00N
10 Piece(s) Quote KQ2E12-00N, KQ2E12-03N, KQ2E12-04N,KQ2LE12-00N
10 Piece(s) Quote KQ2E16-00N,KQ2E16-03N, KQ2E16-04N
10 Piece(s) Quote KQ2E23-00NJ

Loading...

  1. 1

Basic Information

Types One-Touch Coupling Related Parts Fitting Type Other shapes Body Material Brass + Electroless Nickel Plating
Application Standard/Mini Other Shapes Nut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)