(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch tubing into two opposite ends of the fitting both at 90° angles.
Male Branch Tee: 10-KQ2T (Sealant) Outline Drawing
(Unit: mm)
Applicable Tubing Outer diameter (mm) | Connection thread R | Model | H (Hex size) | øD1Note 1) | øD2 | L1 | L2 | A* | M | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||
ø3.2 | 1/8 | 10-KQ2T23-01NS | 10 | 7.1 | 10 | 14.5 | 16.6 | 17.1 | 13.3 | 2.9 | 2.5 | 5.2 |
1/4 | 10-KQ2T23-02NS | 14 | 7.1 | 10 | 14.5 | 21.1 | 20 | 13.3 | 2.9 | 2.5 | 14.7 | |
ø4 | 1/8 | 10-KQ2T04-01NS | 10 | 8.2 | 10 | 14.8 | 16.2 | 17.2 | 13.3 | 4.1 | 3 | 5.5 |
1/4 | 10-KQ2T04-02NS | 14 | 8.2 | 10 | 14.8 | 21.7 | 21.1 | 13.3 | 4.1 | 3 | 15 | |
ø6 | 1/8 | 10-KQ2T06-01NS | 10 | 10.4 | 10 | 15.5 | 17.3 | 19.4 | 13.3 | 11 | 4.5 | 6.1 |
1/4 | 10-KQ2T06-02NS | 14 | 10.4 | 10 | 15.5 | 22.8 | 23.3 | 13.3 | 11 | 4.5 | 15.6 | |
3/8 | 10-KQ2T06-03NS | 17 | 10.4 | 10 | 15.5 | 24.1 | 24.2 | 13.3 | 11 | 4.5 | 27.4 | |
ø8 | 1/8 | 10-KQ2T08-01NS | 10 | 13.2 | 10 | 16.4 | 18.7 | 22.2 | 14.2 | 14 | 4.5 | 7.9 |
1/4 | 10-KQ2T08-02NS | 14 | 13.2 | 12 | 17.2 | 25.4 | 27.3 | 14.2 | 18.2 | 6 | 19.4 | |
3/8 | 10-KQ2T08-03NS | 17 | 13.2 | 12 | 17.2 | 25.5 | 27 | 14.2 | 18.2 | 6 | 26.5 | |
ø10 | 1/8 | 10-KQ2T10-01NS | 12 | 15.9 | 12 | 18.6 | 23.5 | 28.4 | 15.6 | 14.9 | 6 | 13.9 |
1/4 | 10-KQ2T10-02NS | 17 | 15.9 | 17 | 19.3 | 28.6 | 31.9 | 15.6 | 25 | 7.5 | 24.3 | |
3/8 | 10-KQ2T10-03NS | 17 | 15.9 | 17 | 19.3 | 29.5 | 32.4 | 15.6 | 25 | 7.5 | 24.8 | |
1/2 | 10-KQ2T10-04NS | 22 | 15.9 | 17 | 19.3 | 33.5 | 35.1 | 15.6 | 25 | 7.5 | 47.3 | |
ø12 | 1/4 | 10-KQ2T12-02NS | 17 | 18.5 | 17 | 21.5 | 29.9 | 34.5 | 17 | 45.2 | 9 | 27.3 |
3/8 | 10-KQ2T12-03NS | 17 | 18.5 | 17 | 21.5 | 30.8 | 35 | 17 | 45.2 | 9 | 28 | |
1/2 | 10-KQ2T12-04NS | 22 | 18.5 | 17 | 21.5 | 34.8 | 37.7 | 17 | 45.2 | 9 | 50.4 | |
ø16 | (New) 1/4 | 10-KQ2T16-02NS | 17 | 23.8 | 17 | 25.1 | 32.6 | 39.8 | 20.6 | 57.2 | 9 | 35.5 |
3/8 | 10-KQ2T16-03NS | 22 | 23.8 | 21 | 27.1 | 35.4 | 42.2 | 20.6 | 58.9 | 11 | 47.7 | |
1/2 | 10-KQ2T16-04NS | 22 | 23.8 | 21 | 27.1 | 34.1 | 39.6 | 20.6 | 58.9 | 13 | 51.4 |
Note 1) øD1 represents maximum diameter.
Metric Size One-Touch Fittings 10-KQ2 Series Structural Drawing
Tubing materialNote) | PFA, polyurethane |
---|---|
Tubing outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Note) Can also be used with FEP, nylon and soft nylon. However, the clean performance will decline.
Series | Body | Release button |
---|---|---|
10-KQ2 Series | White type | White |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw |
---|---|---|---|---|---|---|
10 Piece(s) | Quote | 1/8 | NPT | 1/16 | ||
10 Piece(s) | Quote | 1/8 | NPT | 1/8 | ||
10 Piece(s) | Quote | 1/8 | NPT | 1/4 | ||
10 Piece(s) | Quote | 5/32 | NPT | 1/16 | ||
10 Piece(s) | Quote | 5/32 | NPT | 1/8 | ||
10 Piece(s) | Quote | 5/32 | NPT | 1/4 | ||
10 Piece(s) | Quote | 4 | R | 1/8 | ||
10 Piece(s) | Quote | 4 | R | 1/4 | ||
10 Piece(s) | Quote | 3/16 | R | 1/8 | ||
10 Piece(s) | Quote | 3/16 | R | 1/4 | ||
10 Piece(s) | Quote | 3/16 | NPT | 1/8 | ||
10 Piece(s) | Quote | 3/16 | NPT | 1/4 | ||
10 Piece(s) | Quote | 6 | R | 1/8 | ||
10 Piece(s) | Quote | 6 | R | 3/8 | ||
10 Piece(s) | Quote | 1/4 | R | 1/8 | ||
10 Piece(s) | Quote | 1/4 | R | 1/4 | ||
10 Piece(s) | Quote | 1/4 | R | 3/8 | ||
10 Piece(s) | Quote | 1/4 | NPT | 1/16 | ||
10 Piece(s) | Quote | 1/4 | NPT | 1/8 | ||
10 Piece(s) | Quote | 1/4 | NPT | 1/4 | ||
10 Piece(s) | Quote | 1/4 | NPT | 3/8 | ||
10 Piece(s) | Quote | 8 | R | 1/8 | ||
10 Piece(s) | Quote | 8 | R | 1/4 | ||
10 Piece(s) | Quote | 5/16 | R | 1/8 | ||
10 Piece(s) | Quote | 5/16 | R | 1/4 | ||
10 Piece(s) | Quote | 5/16 | R | 3/8 | ||
10 Piece(s) | Quote | 5/16 | NPT | 1/8 | ||
10 Piece(s) | Quote | 5/16 | NPT | 1/4 | ||
10 Piece(s) | Quote | 5/16 | NPT | 3/8 | ||
5 Piece(s) | Quote | 10 | R | 1/8 | ||
5 Piece(s) | Quote | 10 | R | 1/4 | ||
5 Piece(s) | Quote | 10 | R | 3/8 | ||
5 Piece(s) | Quote | 10 | R | 1/2 | ||
10 Piece(s) | Quote | 3/8 | R | 1/4 | ||
10 Piece(s) | Quote | 3/8 | R | 3/8 | ||
10 Piece(s) | Quote | 3/8 | R | 1/2 | ||
10 Piece(s) | Quote | 3/8 | NPT | 1/8 | ||
10 Piece(s) | Quote | 3/8 | NPT | 1/4 | ||
10 Piece(s) | Quote | 3/8 | NPT | 3/8 | ||
10 Piece(s) | Quote | 3/8 | NPT | 1/2 | ||
5 Piece(s) | Quote | 12 | R | 1/4 | ||
5 Piece(s) | Quote | 12 | R | 1/2 | ||
10 Piece(s) | Quote | 1/2 | R | 1/4 | ||
10 Piece(s) | Quote | 1/2 | R | 3/8 | ||
10 Piece(s) | Quote | 1/2 | R | 1/2 | ||
10 Piece(s) | Quote | 1/2 | NPT | 1/4 | ||
10 Piece(s) | Quote | 1/2 | NPT | 3/8 | ||
10 Piece(s) | Quote | 1/2 | NPT | 1/2 | ||
10 Piece(s) | Quote | 16 | R | 1/4 | ||
5 Piece(s) | Quote | 16 | R | 3/8 | ||
5 Piece(s) | Quote | 16 | R | 1/2 | ||
10 Piece(s) | Quote | 3.2 | R | 1/8 | ||
10 Piece(s) | Quote | 3.2 | R | 1/4 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Thread Material | Brass (Electroless nickel plating) |
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Port Tee Union | Operating Temperature(°C) | -5::60 |
Number of Connection Tubes(piece) | 2 | Color | White | Specifications | With sealing agent |
Release button shape | Perfect circle | Release button color | White | Custom-made specifications | N/A |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy